COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KK130S-80N Female Air Hose
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KK130S-80N

Coupling Component

N/A Socket

Nut Fitting Size

N/A 8 mm

Hose Connection Type

N/A Nut Fitting

Thread/Hose Inside Diameter/Tube Outside Diameter

N/A 8 mm

Weight

N/A 0.220 lb

Working Pressure

N/A 217 psi

Working Pressure Range

N/A 100 to 250 psi

Applications

Applications

N/A Pneumatic