COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
63/22 Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 63/22

Bore Diameter

N/A 22 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Closure Type

N/A Open

Number of Rows

N/A Single-Row

Outside Diameter

N/A 56 mm

Overall Width

N/A 16 mm

Precision Rating

N/A Annular Bearings Engineers Committee (ABEC) 1 (International Organization for Standardization (ISO) Class Normal) P0

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring

Weight

N/A 0.460 lb