COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6310
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 6310

Bore Diameter

N/A 50 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Closure Type

N/A Open

Dynamic Load Rating

N/A 66000 N

Fillet Radius

N/A 2 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Speed

N/A 8600 rpm

Number of Rows

N/A Single-Row

Operating Temperature [Max]

N/A +120 ºC

Outer Ring Width

N/A 27 mm

Outside Diameter

N/A 110 mm

Overall Width

N/A 27 mm

Precision Rating

N/A Not Rated

Fill Slot

N/A Non-Fill Slot

Series

N/A 63

Standards Met

N/A DIN 625-1

Static Load Rating

N/A 38000 N

Weight

N/A 2.35 lb