COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
16026 Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 16026

Bore Diameter

N/A 130 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Closure Type

N/A Open

Dynamic Load Rating

N/A 84000 N

Fillet Radius

N/A 1 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Speed

N/A 4650 rpm

Number of Rows

N/A Single-Row

Operating Temperature [Max]

N/A +120 ºC

Outer Ring Width

N/A 22 mm

Outside Diameter

N/A 200 mm

Overall Width

N/A 22 mm

Precision Rating

N/A Annular Bearings Engineers Committee (ABEC) 1 (International Organization for Standardization (ISO) Class Normal)

Fill Slot

N/A Non-Fill Slot

Series

N/A 160

Standards Met

N/A DIN 625-1

Static Load Rating

N/A 82000 N

Weight

N/A 5.17 lb