COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
51406 Single-Direction Thrust Ball
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 51406

Bore Diameter

N/A 30 mm

Cage Material

N/A Steel

Dynamic Load Rating

N/A 69500 N

Fillet Radius

N/A 1 mm

Maximum Speed

N/A 3850 rpm

Operating Temperature Range

N/A -30 to 150 ºC

Outside Diameter

N/A 70 mm

Outside Diameter Design

N/A Straight

Overall Width

N/A 28 mm

Precision Rating

N/A Annular Bearings Engineers Committee (ABEC) 1 (International Organization for Standardization (ISO) Class Normal)

Separable or Banded

N/A Separable

Series

N/A 514

Standards Met

N/A DIN 711 International Organization for Standardization (ISO) 104

Static Load Rating

N/A 112000 N

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 1.17 lb