COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
53210 Single-Direction Thrust Ball
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 53210

Bore Diameter

N/A 50 mm

Cage Material

N/A Steel

Dynamic Load Rating

N/A 50000 N

Fillet Radius

N/A 1 mm

Maximum Speed

N/A 4950 rpm

Operating Temperature Range

N/A -30 to 150 ºC

Outside Diameter

N/A 78 mm

Outside Diameter Design

N/A Sphered

Overall Width

N/A 23.5 mm

Precision Rating

N/A Not Rated

Separable or Banded

N/A Separable

Series

N/A 532

Standards Met

N/A DIN 711 International Organization for Standardization (ISO) 104

Static Load Rating

N/A 106000 N

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 0.84 lb