COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6315.2RSR Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 6315.2RSR

Bore Diameter

N/A 75 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Closure Type

N/A Double Sealed

Dynamic Load Rating

N/A 120000 N

Fillet Radius

N/A 2.1 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Speed

N/A 2600 rpm

Number of Rows

N/A Single-Row

Operating Temperature Range

N/A -30 to 110 ºC

Outer Ring Width

N/A 37 mm

Outside Diameter

N/A 160 mm

Overall Width

N/A 37 mm

Precision Rating

N/A Not Rated

Fill Slot

N/A Non-Fill Slot

Series

N/A 63

Standards Met

N/A DIN 625-1

Static Load Rating

N/A 77000 N

Weight

N/A 6.96 lb