COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6032-M Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 6032-M

Bore Diameter

N/A 160 mm

Bore Type

N/A Round

Cage Material

N/A Brass

Closure Type

N/A Open

Dynamic Load Rating

N/A 142000 N

Fillet Radius

N/A 2.1 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Speed

N/A 4800 rpm

Number of Rows

N/A Single-Row

Operating Temperature [Max]

N/A +120 ºC

Outer Ring Width

N/A 38 mm

Outside Diameter

N/A 240 mm

Overall Width

N/A 38 mm

Precision Rating

N/A Not Rated

Fill Slot

N/A Filling Slot

Series

N/A 60

Standards Met

N/A DIN 625-1

Static Load Rating

N/A 136000 N