COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
S6204-2RSR Radial Deep Groove Ball
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A S6204-2RSR

Bore Diameter

N/A 20 mm

Bore Type

N/A Round

Closure Type

N/A Double Sealed

Dynamic Load Rating

N/A 10900 N

Fillet Radius

N/A 1 mm

UPC Code

N/A 4012802228199

Maximum Speed

N/A 9100 rpm

Number of Rows

N/A Single-Row

Outside Diameter

N/A 47 mm

Overall Width

N/A 14 mm

Fill Slot

N/A Non-Fill Slot

Static Load Rating

N/A 5300 N