COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6214-2Z Radial Deep Groove Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 6214-2Z

Bore Diameter

N/A 70 mm

Bore Type

N/A Round

Closure Type

N/A Double Shielded

Dynamic Load Rating

N/A 66000 N

Fillet Radius

N/A 1.5 mm

UPC Code

N/A 4012801203364

Maximum Speed

N/A 7000 rpm

Number of Rows

N/A Single-Row

Outside Diameter

N/A 125 mm

Overall Width

N/A 24 mm

Fill Slot

N/A Non-Fill Slot

Static Load Rating

N/A 44000 N