Supplier Name |
N/A Heim® Bearing (RBC® Bearings) |
Manufacturer Part Number |
N/A RF82214 |
UPC Code |
N/A 637400158989 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A Case Hardened Carbon Steel |
Bearing Type |
N/A Radial |
Bore Diameter |
N/A 0.50 in |
Bore Type |
N/A Round |
Cage Material |
N/A No Cage |
Closure Type |
N/A Open |
Dynamic Load Capacity |
N/A 560 lbf |
Finish/Coating |
N/A Uncoated |
Flange Diameter |
N/A 1.5000 in |
Inner Ring Width |
N/A 0.5000 in |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 1000 rpm |
Outer Ring Width |
N/A 0.4375 in |
Outside Diameter |
N/A 1.3875 in |
Outside Diameter Design |
N/A Flanged |
Overall Width |
N/A 0.5000 in |
Precision Rating |
N/A Not Rated |
Radial Dynamic Load Capacity |
N/A 560 lbf |
Number of Rows |
N/A 1 |
Fill Slot |
N/A Non-Fill Slot |
Snap Ring Included |
N/A Without Snap Ring |
Weight |
N/A 0.15 lb |
Applications |
N/A Agricultural Wheel Bearing Casters Textile Machinery |