COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Nice® Ball Bearings (RBC® Bearings)

Manufacturer Part Number

N/A RF102214PP

UPC Code

N/A 637400158842

Brands

N/A Heim®

Bearing Material

N/A Case Hardened Carbon Steel

Bearing Type

N/A Radial

Bore Diameter

N/A 0.63 in

Bore Type

N/A Round

Cage Material

N/A No Cage

Closure Type

N/A Double Sealed

Dynamic Load Capacity

N/A 560 lbf

Finish/Coating

N/A Uncoated

Flange Diameter

N/A 1.5000 in

Inner Ring Width

N/A 0.5000 in

Internal Clearance

N/A C0

Maximum Speed

N/A 1000 rpm

Outer Ring Width

N/A 0.4375 in

Outside Diameter

N/A 1.3875 in

Outside Diameter Design

N/A Flanged

Overall Width

N/A 0.5000 in

Radial Dynamic Load Capacity

N/A 560 lbf

Number of Rows

N/A 1

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring

Weight

N/A 0.1 lb

Applications

N/A Agricultural Wheel Bearing Casters Textile Machinery