COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Nice® Ball Bearings (RBC® Bearings)

Manufacturer Part Number

N/A 3004FDCTNTG18

UPC Code

N/A 637401469138

Prop 65

N/A Yes

Axial Static Load Capacity

N/A 255 lbf

Bearing Material

N/A 52100 Bearing Quality Steel

Bore Diameter

N/A 0.38 in

Bore Type

N/A Round

Cage Material

N/A Nylon

Closure Type

N/A Double Sealed

Dynamic Load Capacity

N/A 325 lbf

Fillet Radius

N/A 0.015 in

Finish/Coating

N/A Chrome Steel

Inner Ring Width

N/A 0.2813 in

Internal Clearance

N/A C0

Operating Temperature [Max]

N/A 300 ºF

Maximum Speed

N/A 2500 rpm

Outer Ring Width

N/A 0.2813 in

Outside Diameter

N/A 0.8750 in

Outside Diameter Design

N/A Flanged

Overall Width

N/A 0.2812 in

Radial Dynamic Load Capacity

N/A 325 lbf

Radial Static Load Capacity

N/A 255 lbf

Number of Rows

N/A 1

Fill Slot

N/A Filling Slot

Snap Ring Included

N/A Without Snap Ring

Static Load Capacity

N/A 255 lbf

Weight

N/A 0.032 lb

Features & Benefits

Features & Benefits

N/A
  • Semi-ground extra light ball bearings are used at up to speeds of 5,000 RPMs
  • Double Seal Bearings are factory lubricated with oil or grease and designed to retain lubricants while keeping contaminates out
  • The seal is on each side of the bearing and is located on the outer race making some contact with the inner race.
  • Round bore bearings are designed for mounting on round shafts.