COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Nice® Ball Bearings (RBC® Bearings)

Manufacturer Part Number

N/A 4006VBF53

UPC Code

N/A 637400409661

Prop 65

N/A Yes

Bearing Material

N/A 52100 Bearing Quality Steel

Bearing Type

N/A Single Row Unground

Bore Diameter

N/A 0.38 in

Bore Type

N/A Round

Cage Material

N/A No Cage

Closure Type

N/A Open

Dynamic Load Capacity

N/A 156 lbf

Finish/Coating

N/A Steel

Inner Ring Width

N/A 0.2500 in

Internal Clearance

N/A C0

Operating Temperature [Max]

N/A 300 ºF

Maximum Speed

N/A 1200 rpm

Outer Ring Width

N/A 0.25 in

Outside Diameter

N/A 0.8750 in

Outside Diameter Design

N/A Straight

Overall Width

N/A 0.2500 in

Precision Rating

N/A Not Rated/Unground

Radial Dynamic Load Capacity

N/A 156 lbf

Number of Rows

N/A 1

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring

Weight

N/A 0.3 lb

Applications

N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery