COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Nice® Ball Bearings (RBC® Bearings)

Manufacturer Part Number

N/A 40722VMF53

UPC Code

N/A 637400409692

Prop 65

N/A Yes

Bearing Material

N/A 52100 Bearing Quality Steel

Bearing Type

N/A Single Row Unground

Bore Diameter

N/A 0.50 in

Bore Type

N/A Round

Cage Material

N/A No Cage

Closure Type

N/A Open

Dynamic Load Capacity

N/A 200 lbf

Finish/Coating

N/A Steel

Inner Ring Width

N/A 0.406 in

Internal Clearance

N/A C0

Operating Temperature [Max]

N/A 300 ºF

Maximum Speed

N/A 1200 rpm

Outer Ring Width

N/A 0.37 in

Outside Diameter

N/A 1.1250 in

Outside Diameter Design

N/A Straight

Overall Width

N/A 0.4063 in

Radial Dynamic Load Capacity

N/A 200 lbf

Number of Rows

N/A 1

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring

Weight

N/A 0.69 lb

Applications

N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery

Features & Benefits

Features & Benefits

N/A
  • Designed for moderate loads and speeds
  • Soft steel band on the outer ring permits the bearing to be pressed into a housing without the necessity of close housing tolerances
  • Maximum speed range of 1000 - 1200 rpm
  • Hardened inner and outer rings
  • Full complement of balls for maximum capacity
  • Pregreased with metered Shell Alvania #2 grease