COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
1616 DCTNTG18 Bearing
Unit of Measure

Specifications

Supplier Name

N/A Nice® Ball Bearings (RBC® Bearings)

Manufacturer Part Number

N/A 1616DCTNTG18

UPC Code

N/A 637400291471

Bearing Material

N/A 52100 Bearing Quality Steel

Bore Diameter

N/A 0.5000 in

Bore Type

N/A Round

Closure Type

N/A Double Sealed

Cage Material

N/A Nylon

Dynamic Load Capacity

N/A 1200 lbf

Fillet Radius

N/A 0.025 in

Finish/Coating

N/A Chrome Steel

Inner Ring Width

N/A 0.3750 in

Internal Clearance

N/A C0

Operating Temperature Range

N/A -40 to 284 ºF

Outer Ring Width

N/A 0.375 in

Outside Diameter

N/A 1.1250 in

Overall Width

N/A 0.3750 in

Outside Diameter Design

N/A Straight

Precision Rating

N/A Not Rated

Row Type and Fill Slot

N/A Single Row Non-Fill Slot

Series

N/A 1600

Static Load Capacity

N/A 475 lbf

Snap Ring Included

N/A Without Snap Ring

Weight

N/A 0.06 lb