COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
7616 DLGTN Bearing
Unit of Measure

Specifications

Supplier Name

N/A Nice® Ball Bearings (RBC® Bearings)

Manufacturer Part Number

N/A 7616DLGTNTG18

UPC Code

N/A 637400292874

Series

N/A 7600

Bearing Material

N/A 52100 Bearing Quality Steel

Bore Type

N/A Round

Bore Diameter

N/A 1.0000 in

Cage Material

N/A Nylon

Closure Type

N/A Double Sealed

Dynamic Load Capacity

N/A 2970 lbf

Fillet Radius

N/A 0.035 in

Finish/Coating

N/A Chrome Steel

Inner Ring Width

N/A 1.179 in

Internal Clearance

N/A C0

Maximum Speed

N/A 5000 rpm

Operating Temperature [Max]

N/A 300 ºF

Outer Ring Width

N/A 0.625 in

Outside Diameter

N/A 2.0000 in

Overall Width

N/A 1.1790 in

Outside Diameter Design

N/A Straight with Snap Ring Groove

Precision Rating

N/A Not Rated

Number of Rows

N/A 1

Fill Slot

N/A Non-Fill Slot

Static Load Capacity

N/A 1350 lbf

Snap Ring Included

N/A With Snap Ring

Weight

N/A 0.4 lb