COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
3033 DCTN Bearing
Unit of Measure

Specifications

Supplier Name

N/A Nice® Ball Bearings (RBC® Bearings)

Manufacturer Part Number

N/A 3033 DCTN

Series

N/A 3000

Bore Diameter

N/A 0.6250 in

Bore Type

N/A Round

Closure Type

N/A Double Sealed

Finish/Coating

N/A Uncoated

Outside Diameter

N/A 1.75 in

Overall Width

N/A 0.5000 in

Number of Rows

N/A 1

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring