Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 968151 |
Air Chamber Volume |
N/A 6.800 cm³ |
Approximate Engagement Response Time |
N/A 0.050 s |
Backlash |
N/A <0.20 in |
Brake Series |
N/A RB25B |
Engagement |
N/A Spring Engaged |
Release |
N/A Air Release |
Facing Kit |
N/A 968325 |
Finish |
N/A Black Oxide |
Function |
N/A Stopping and Holding |
Holding Force |
N/A 202 lb |
Life Rating |
N/A More than 1,000,000 Static Holding Cycles |
Mass |
N/A 1.86 lb |
Maximum Backlash at Full Brake Force |
N/A 0.008 in |
Maximum Pressure |
N/A 100 psi |
Minimum Release Pressure |
N/A 80 psi |
Overall Height |
N/A 1.181 in |
Overall Length |
N/A 3.1900 in |
Overall Width |
N/A 2.736 in |
Port Size |
N/A M5 x 0.8 |
Rail Series |
N/A SR |
Rail Size |
N/A 25 mm |
Rail/Carriage Manufacturer |
N/A THK |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Weight |
N/A 2.2 lb |
Features & Benefits |
N/A
|