Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 968146 |
Air Chamber Volume |
N/A 4.700 cm³ |
Approximate Engagement Response Time |
N/A 0.044 s |
Backlash |
N/A <0.20 in |
Brake Series |
N/A RB20B |
Engagement |
N/A Spring Engaged |
Release |
N/A Air Release |
Finish |
N/A Black Oxide |
Function |
N/A Stopping and Holding |
Holding Force |
N/A 180 lb |
Life Rating |
N/A More than 1,000,000 Static Holding Cycles |
Mass |
N/A 1.367 lb |
Maximum Backlash at Full Brake Force |
N/A 0.005 in |
Maximum Pressure |
N/A 114 psi |
Minimum Release Pressure |
N/A 80 psi |
Overall Height |
N/A 1.004 in |
Overall Length |
N/A 3.0300 in |
Overall Width |
N/A 2.539 in |
Port Size |
N/A M5 x 0.8 |
Rail Series |
N/A 1605 1607 1645 1647 LLRHS-A LLRHS-LA LLRHS-SA |
Rail Size |
N/A 20 mm |
Rail/Carriage Manufacturer |
N/A SKF STAR |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Weight |
N/A 2.10 lb |
Features & Benefits |
N/A
|