COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
968130 Rail Brake
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 968130

Air Chamber Volume

N/A 6.800 cm³

Approximate Engagement Response Time

N/A 0.050 s

Backlash

N/A <0.20 in

Brake Series

N/A RB25B

Engagement

N/A Spring Engaged

Release

N/A Air Release

Facing Kit

N/A 968322

Finish

N/A Black Oxide

Function

N/A Stopping and Holding

Holding Force

N/A 225 lb

Life Rating

N/A More than 1,000,000 Static Holding Cycles

Mass

N/A 1.86 lb

Maximum Backlash at Full Brake Force

N/A 0.008 in

Maximum Pressure

N/A 108 psi

Minimum Release Pressure

N/A 80 psi

Overall Height

N/A 1.181 in

Overall Length

N/A 3.1900 in

Overall Width

N/A 2.736 in

Port Size

N/A M5 x 0.8

Rail Series

N/A HSR

Rail Size

N/A 25 mm

Rail/Carriage Manufacturer

N/A THK

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Weight

N/A 2.60 lb

Features & Benefits

Features & Benefits

N/A
  • Large friction facing contact area for consistent performance and low rail wear
  • Field serviceable friction facing replacement
  • Ideal for power-off, e-stop and holding applications
  • Low backlash for accurate position holding
  • Brake geometry is similar to linear bearing cassettes for easy installation
  • Provides stiffness and eliminates vibration in linear drives
  • Large clearance between brake and rail compensates for installation misalignment
  • No lubrication or periodic maintenance required
  • Models available to fit most common profile guide rails
  • Highest spring engaged / air released holding force on the market
  • Static holding cycle life in excess of one million cycles

General Information

General Information

N/A Not for use in cyclic dynamic braking applications.