Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 968105 |
Air Chamber Volume |
N/A 13.400 cm³ |
Approximate Engagement Response Time |
N/A 0.070 s |
Backlash |
N/A <0.20 in |
Brake Series |
N/A RB30B |
Engagement |
N/A Spring Engaged |
Release |
N/A Air Release |
Facing Kit |
N/A 968337 |
Finish |
N/A Black Oxide |
Function |
N/A Stopping and Holding |
Holding Force |
N/A 292 lb |
Life Rating |
N/A More than 1,000,000 Static Holding Cycles |
Mass |
N/A 3.40 lb |
Maximum Backlash at Full Brake Force |
N/A 0.008 in |
Maximum Pressure |
N/A 111 psi |
Minimum Release Pressure |
N/A 80 psi |
Overall Height |
N/A 1.378 in |
Overall Length |
N/A 3.937 in |
Overall Width |
N/A 3.524 in |
Port Size |
N/A M6 x 1.0 |
Rail Series |
N/A 1605 1607 1645 1647 LLRHS-A LLRHS-LA LLRHS-SA |
Rail Size |
N/A 30 mm |
Rail/Carriage Manufacturer |
N/A SKF STAR |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Weight |
N/A 4.800 lb |
Features & Benefits |
N/A
|