COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BL1666 CL Clevis Link Connector
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A BL1666

Chain Construction

N/A Cottered

Chain Number

N/A 1666

Chain Pitch Size

N/A 1-1/2 in

Link Type

N/A Connecting Link

Number of Strands Across

N/A 1

Weight

N/A 17.10 lb