COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AS110145 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A AS110145

Compatible Bearing Part Number

N/A AXK K811

Compatible Bearing Type

N/A Cylindrical Roller Thrust Needle Roller Thrust

Inside Diameter

N/A 110 mm

Outside Diameter

N/A 145 mm

Washer Type

N/A Thrust Washer

Weight

N/A 0.15 lb

Width

N/A 1 mm