COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TWB1018 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A TWB1018

Compatible Bearing Part Number

N/A NTA-1018

Compatible Bearing Type

N/A Needle Roller Thrust

Inside Diameter

N/A 5/8 in

Outside Diameter

N/A 1.1250 in

Washer Type

N/A Thrust Washer

Weight

N/A 0.01 lb

Width

N/A 3/32 in