COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
1310-K-TVH-C3 Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 1310-K-TVH-C3

Bore Diameter

N/A 50 mm

Bore Type

N/A Tapered 1:12

Cage Material

N/A Polyamide

Closure Type

N/A Open

Dynamic Load Rating

N/A 42000 N

Fillet Radius

N/A 2 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C3

Maximum Misalignment

N/A 4 º

Maximum Speed

N/A 6700 rpm

Operating Temperature [Max]

N/A +120 ºC

Outer Ring Width

N/A 27 mm

Outside Diameter

N/A 110 mm

Overall Width

N/A 27 mm

Precision Rating

N/A Not Rated

Series

N/A 13

Standards Met

N/A DIN 630

Static Load Rating

N/A 14100 N

Weight

N/A 2.62 lb