COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
2315-M Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 2315-M

Bore Diameter

N/A 75 mm

Bore Type

N/A Straight

Cage Material

N/A Brass

Closure Type

N/A Open

Dynamic Load Rating

N/A 124000 N

Fillet Radius

N/A 2.1 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Misalignment

N/A 4 º

Maximum Speed

N/A 6000 rpm

Operating Temperature Range

N/A -30 to 150 ºC

Outer Ring Width

N/A 55 mm

Outside Diameter

N/A 160 mm

Overall Width

N/A 55 mm

Precision Rating

N/A Annular Bearings Engineers Committee (ABEC) 1 (International Organization for Standardization (ISO) Class Normal) P0

Series

N/A 23

Standards Met

N/A DIN 630

Static Load Rating

N/A 42000 N

Weight

N/A 11.29 lb