COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
2307-2RS-TVH Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 2307-2RS-TVH

Bearing Material

N/A 52100 Steel

Bore Diameter

N/A 35 mm

Bore Type

N/A Straight

Cage Material

N/A Polyamide 66

Closure Type

N/A Double Sealed

Dynamic Load Rating

N/A 25500 N

Fillet Radius

N/A 1.5 mm

Internal Clearance

N/A C0

UPC Code

N/A 4012801262750

Maximum Speed

N/A 5200 rpm

Operating Temperature Range

N/A -30 to 150 ºC

Outside Diameter

N/A 80 mm

Overall Width

N/A 31 mm

Series

N/A 23

Standards Met

N/A DIN 630

Static Load Rating

N/A 7800 N

Weight

N/A 1.49 lb