COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
2205-K-TVH-C3 Self-Aligning Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 2205-K-TVH-C3

Bearing Material

N/A 52100 Steel

Bore Diameter

N/A 25 mm

Bore Type

N/A Tapered 1:12

Cage Material

N/A Polyamide 66

Closure Type

N/A Open

Dynamic Load Rating

N/A 17300 N

Fillet Radius

N/A 1 mm

Internal Clearance

N/A C3

UPC Code

N/A 4012801477758

Maximum Speed

N/A 14400 rpm

Operating Temperature Range

N/A -30 to 150 ºC

Outside Diameter

N/A 52 mm

Overall Width

N/A 18 mm

Series

N/A 22

Standards Met

N/A DIN 630

Static Load Rating

N/A 4400 N