COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MRC-25 Shaft Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A MRC-25

Series

N/A MRC

Bore Size

N/A 25 mm

Finish

N/A Black Oxide

Coupling Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Coupling Type

N/A Set Screw without Keyway

Harmonization Code

N/A 8483.60.8000

Outside Diameter

N/A 50 mm

Overall Length

N/A 76 mm

Set Screw Material

N/A Steel

Set Screw Thread Size

N/A M8 x 8

Weight

N/A 2 lb