COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
2C-062-Z 2-PC Zinc Plated Shaft Collar
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A 2C-062-Z

Series

N/A 2C

Bore Type

N/A Plain

Construction

N/A Two-Piece - Split

Finish

N/A Zinc Plated

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 0.6250 in

Locking Device

N/A Clamp

Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Outside Diameter

N/A 1.3125 in

Screw/Locking Style

N/A Hex Socket Cap Screw

Screw Material

N/A Steel - American Society for Testing and Materials (ASTM) A574

Screw Thread Size

N/A 10-32 x 1/2 in

Weight

N/A 1.8 oz

Width

N/A 0.4375 in

General Information

General Information

N/A Effective on hard and soft shafts - Design fully engages the shaft without marring - 360 degree clamping force - Easily installed where major disassembly would otherwise be required - Zinc plating provides moderate corrosion resistance.