COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C-056 Shaft Collar
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C-056

Series

N/A C

Bore Type

N/A Plain

Construction

N/A One-Piece - Solid

Finish

N/A Zinc

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 0.5625 in

Locking Device

N/A Solid

Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Outside Diameter

N/A 1 in

Screw/Locking Style

N/A Hex Socket Set Screw

Screw Material

N/A Steel - American Society for Testing and Materials (ASTM) F912

Screw Thread Size

N/A 1/4-20 x 1/4 in

Weight

N/A 0.06 lb

Width

N/A 0.4375 in

General Information

General Information

N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Zinc plating provides moderate corrosion resistance.