COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CRC-009 Shaft Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A CRC-009

Series

N/A CRC

Bore Type

N/A Plain

Construction

N/A One-Piece - Solid

Finish

N/A Yellow Zinc Dichromate

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 0.0938 in

Locking Device

N/A Solid

Locknut Finish

N/A Yellow Zinc Dichromate

Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Outside Diameter

N/A 0.3750 in

Screw/Locking Style

N/A Socket Set Screw

Screw Material

N/A Steel - American Society for Testing and Materials (ASTM) F912

Screw Thread Size

N/A 6-32 x 1/8 in

Weight

N/A 0.01 lb

Width

N/A 0.1875 in

General Information

General Information

N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - T316 stainless steel is highly effective in corrosive environments.