COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GMC-50-SS Metric Shaft Collar
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A GMC-50-SS

Bore Type

N/A Plain

Construction

N/A One-Piece - Solid

Finish

N/A Stainless Steel

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 50 mm

Locking Device

N/A Solid

Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582

Outside Diameter

N/A 80 mm

Screw/Locking Style

N/A Hex Socket Set Screw

Screw Thread Size

N/A M10 x 10

Weight

N/A 13.6 oz