COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MC-40 Metric Collar
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A MC-40

Series

N/A MC

Bore Type

N/A Plain

Construction

N/A One-Piece - Solid

Finish

N/A Black Oxide

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 40 mm

Locking Device

N/A Solid

Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Outside Diameter

N/A 2.3750 in

Screw/Locking Style

N/A Hex Socket Set Screw

Screw Material

N/A Steel

Screw Thread Size

N/A M10 x 10

Weight

N/A 7.5008 oz

Width

N/A 18 mm

General Information

General Information

N/A Effective on hard and soft shafts - Cost effective collar design - Easily installed where major disassembly would otherwise be required - Black oxide provides some corrosion resistance.