Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A VU200220 |
Axial Dynamic Load Capacity |
N/A 45000 lbf |
Axial Static Load Capacity |
N/A 98000 lbf |
Bearing Type |
N/A Four-Point Contact |
Inner Bolt Circle Diameter |
N/A 170 mm |
Outer Bolt Circle Diameter |
N/A 270 mm |
Closure Type |
N/A Double Sealed |
Gear Type |
N/A Gearless |
Inside Diameter |
N/A 138 mm |
Number of Inner Mounting Holes |
N/A 10 |
Number of Outer Mounting Holes |
N/A 10 |
Operating Temperature Range |
N/A -25 to 80 ºC |
Outside Diameter |
N/A 302 mm |
Overall Width |
N/A 46 mm |
Radial Dynamic Load Capacity |
N/A 29500 lbf |
Radial Static Load Capacity |
N/A 44500 lbf |
Series |
N/A VU |
Weight |
N/A 42.24 lb |