Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A VXD232AAA |
Country Of Origin |
N/A JP |
MINO |
N/A 21774X92710 |
Series |
N/A VXD |
Enclosure Rating |
N/A Ingress Protection (IP)-65 |
Fluid Temperature |
N/A 1 to 60 ºC |
Port Size |
N/A 1/4 to 1 in |
Flange Size |
N/A 32A to 50A |
Weight |
N/A 480 g |
Package Type |
N/A Each |