Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A KQ2H11-37AS |
Body Material |
N/A Standard Tubing, with Thread Sealant |
Burst Pressure |
N/A 3 MPa |
Compatible Tube Outer Diameter |
N/A 3/8 in |
Connection 1 Short Name |
N/A Push-In |
Connection 2 Short Name |
N/A National Pipe Thread (NPT) |
Fitting Shape |
N/A Straight |
Flow Control Type |
N/A None |
Hex Size |
N/A 22.23 mm |
Operating Temperature [Max] |
N/A 60 ºC |
Maximum Operating Temperature (Water) |
N/A +40 ºC |
Minimum Operating Temperature (Water) |
N/A 0 ºC |
Number of Ports |
N/A 2 |
Operating Pressure Range |
N/A -100 kPa to 1 MPa |
Operating Temperature Range (Water) |
N/A 0 to 40 ºC |
Operating Temperature Range (No Freezing) |
N/A -5 to 60 ºC |
Overall Length |
N/A 25.6 mm |
Standards Met |
N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) |
Weight |
N/A 0.09 lb |