COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KQG2H09-00 81 Union, Straight, 316SS, 5/16"
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KQG2H09-00

Series

N/A KQG2

Body Material

N/A 316 Stainless Steel

Compatible Tube Outer Diameter

N/A 5/16 in

Fitting Shape

N/A Straight

Port Size

N/A 5/16 in

Seal Material

N/A Fluoroelastomer (FKM)

Features & Benefits

Features & Benefits

N/A
  • Stainless steel 316, inch size
  • Can be used with steam
  • Grease-free
  • Applicable tubing material includes FEP, PFA, nylon, soft nylon, polyurethane and polyolefin