COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KQB2U12-00 Metal 12 mm Union Y
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KQB2U12-00

Fitting Shape

N/A Y-Connector

Port Size

N/A 12 mm

Weight

N/A 0.16 lb