COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GE50ZO Spherical Plain Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GE50ZO

Ball Diameter

N/A 73 mm

Ball Material

N/A Steel

Bearing Type

N/A Radial Bearing

Bore Diameter

N/A 50.8 mm

Closure Type

N/A Open

Inner Ring Width

N/A 44.45 mm

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 4012802521832

Misalignment Angle

N/A 6 º

Outer Ring Width

N/A 38.1 mm

Outside Diameter

N/A 80.963 mm

Radial Dynamic Load Capacity

N/A 223000 N

Radial Static Load Capacity

N/A 668000 N

Standards Met

N/A DIN International Organization for Standardization (ISO) 12 240-1