COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GE15-DO Elges® Spherical Plain Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GE15-DO

Bearing Type

N/A Radial Bearing

Bore Diameter

N/A 15 mm

Closure Type

N/A Open

Inner Ring Material

N/A Steel

Inner Ring Width

N/A 12 mm

Lubrication Type

N/A Requires Lubrication

Misalignment Angle

N/A 8 º

Operating Temperature Range

N/A -60 to 200 ºC

Outer Ring Material

N/A Stainless Steel

Outer Ring Width

N/A 9 mm

Outside Diameter

N/A 26 mm

Radial Dynamic Load Capacity

N/A 17000 N

Radial Static Load Capacity

N/A 85000 N

Standards Met

N/A International Organization for Standardization (ISO)-12 240-1

Weight

N/A 0.07 lb