COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GE40-SW Elges® Spherical Plain Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GE40-SW

Bearing Type

N/A Angular Contact

Bore Diameter

N/A 40 mm

Closure Type

N/A Open

Inner Ring Material

N/A Chrome-Plated Steel

Inner Ring Width

N/A 18 mm

Lubrication Type

N/A Maintenance Free/Self-Lubricating

Misalignment Angle

N/A 1.9 º

Operating Temperature Range

N/A -50 to 150 ºC

Outer Ring Material

N/A Chrome Steel

Outer Ring Width

N/A 18 mm

Outside Diameter

N/A 68 mm

Race Material

N/A Polytetrafluoroethylene (PTFE) Composite

Radial Dynamic Load Capacity

N/A 272000 N

Radial Static Load Capacity

N/A 453000 N

Standards Met

N/A International Organization for Standardization (ISO)-12 240-2

Weight

N/A 0.87 lb