COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GE12-PW Elges® Spherical Plain Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GE12-PW

Bearing Type

N/A Radial Bearing

Bore Diameter

N/A 12 mm

Closure Type

N/A Open

Inner Ring Material

N/A Steel

Inner Ring Width

N/A 16 mm

Lubrication Type

N/A Maintenance Free/Self-Lubricating

Misalignment Angle

N/A 13 º

Operating Temperature Range

N/A -50 to 200 ºC

Outer Ring Material

N/A Brass

Outer Ring Width

N/A 12 mm

Outside Diameter

N/A 26 mm

Race Material

N/A Polytetrafluoroethylene (PTFE) Composite

Radial Dynamic Load Capacity

N/A 24000 N

Radial Static Load Capacity

N/A 60000 N

Standards Met

N/A International Organization for Standardization (ISO)-12 240-1

Weight

N/A 0.11 lb