COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GE300-DO-2RS Elges® Spherical Plain
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GE300-DO-2RS

Bearing Type

N/A Radial Bearing

Bore Diameter

N/A 300 mm

Closure Type

N/A Sealed

Inner Ring Material

N/A Steel

Inner Ring Width

N/A 165 mm

Lubrication Type

N/A Requires Lubrication

Misalignment Angle

N/A 7 º

Operating Temperature Range

N/A -30 to 130 ºC

Outer Ring Material

N/A Chrome Steel

Outer Ring Width

N/A 120 mm

Outside Diameter

N/A 430 mm

Radial Dynamic Load Capacity

N/A 3800000 N

Radial Static Load Capacity

N/A 19000000 N

Standards Met

N/A International Organization for Standardization (ISO)-12 240-1

Weight

N/A 204.07 lb