COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GE40-HO-2RS Elges® Rod End
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GE40-HO-2RS

Bearing Type

N/A Radial Bearing

Bore Diameter

N/A 40 mm

Closure Type

N/A Sealed

Inner Ring Material

N/A Steel

Inner Ring Width

N/A 38 mm

Lubrication Type

N/A Requires Lubrication

Misalignment Angle

N/A 3 º

Operating Temperature Range

N/A -30 to 130 ºC

Outer Ring Material

N/A Chrome Steel

Outer Ring Width

N/A 22 mm

Outside Diameter

N/A 62 mm

Radial Dynamic Load Capacity

N/A 100000 N

Radial Static Load Capacity

N/A 500000 N

Weight

N/A 0.84 lb