COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GE31ZO Spherical Plain Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GE31ZO

Ball Diameter

N/A 45.5 mm

Ball Material

N/A Steel

Bearing Type

N/A Radial Bearing

Bore Diameter

N/A 31.75 mm

Closure Type

N/A Open

Inner Ring Width

N/A 27.762 mm

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 4054364145620

Misalignment Angle

N/A 6 º

Outer Ring Width

N/A 23.8 mm

Outside Diameter

N/A 50.8 mm

Radial Dynamic Load Capacity

N/A 86500 N

Radial Static Load Capacity

N/A 259000 N

Standards Met

N/A DIN International Organization for Standardization (ISO) 12 240-1