COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GE80-SX Elges® Spherical Plain Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GE80-SX

Bearing Type

N/A Angular Contact

Bore Diameter

N/A 80 mm

Closure Type

N/A Open

Inner Ring Material

N/A Steel

Inner Ring Width

N/A 27 mm

Lubrication Type

N/A Requires Lubrication

Misalignment Angle

N/A 2 º

Operating Temperature Range

N/A -60 to 200 ºC

Outer Ring Material

N/A Chrome Steel

Outer Ring Width

N/A 27 mm

Outside Diameter

N/A 125 mm

Radial Dynamic Load Capacity

N/A 244000 N

Radial Static Load Capacity

N/A 1220000 N

Standards Met

N/A International Organization for Standardization (ISO)-12 240-2