Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400000479 |
Manufacturer Part Number |
N/A BH72809LSS |
Prop 65 |
N/A Yes |
Axial Static Load Capacity |
N/A 360900 lbf |
Ball Diameter |
N/A 7.19 in |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A High-Misalignment Sealed |
Bore Diameter |
N/A 4.5 in |
Closure Type |
N/A Sealed |
Inner Ring Width |
N/A 4.69 in |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 9 º |
Operating Temperature Range |
N/A -60 to 250 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 3.75 in |
Outside Diameter |
N/A 7.75 in |
Overall Width |
N/A 4.6900 in |
Radial Dynamic Load Capacity |
N/A 235900 lbf |
Radial Static Load Capacity |
N/A 943600 lbf |
Bore Type |
N/A Round |
Housing Material |
N/A Chrome Steel |
Seal Material |
N/A Thermoplastic Elastomer |
Weight |
N/A 38.05 lb |