Supplier Name |
N/A Heim® Bearing (RBC® Bearings) |
UPC Code |
N/A 637400157715 |
Manufacturer Part Number |
N/A LHSS5 |
Prop 65 |
N/A Yes |
ECCN |
N/A 2A001 |
Axial Static Load Capacity |
N/A 1796 lbf |
Ball Diameter |
N/A 0.562 in |
Bearing Material |
N/A 440C Stainless Steel |
Bearing Type |
N/A Spherical |
Bore Diameter |
N/A 0.31 in |
Closure Type |
N/A Open |
Inner Ring Width |
N/A 0.3750 in |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 8 º |
Operating Temperature Range |
N/A -30 to 300 ºF |
Outer Ring Material |
N/A 300 Series Stainless Steel |
Outer Ring Width |
N/A 0.281 in |
Outside Diameter |
N/A 0.75 in |
Overall Width |
N/A 0.3750 in |
Radial Static Load Capacity |
N/A 7150 lbf |
Weight |
N/A 0.03 lb |